Typhoon Manager


Qualmark systems encompass the very latest innovations in HALT/HASS Technology and selected the best configuration for delivering optimum performance for your test lab environment.

Qualmark Typhoon Manager

  • Securely access the Qualmark Typhoon Manager using one of three password-protected user levels and limits access to calibration and PID tuning screens.
  • Windows 10 system with Labview based operation and PLC-based controls
  • Twelve thermal channels and four vibration channels that can be numerically viewed,  charted or data logged by a computer.
  • User can set up either manually or with a test profile.
  • A separate HASS user screen is available for when the chamber operator only needs to run profiles.

Typhoon Manager Software/Communications

New Qualmark HALT control systems:

  • Windows 10 system with Labview based operation and PLC-based controls
  • Programming, operation, and datalogging for vibration/thermal profiles.
  • One accelerometer for table control (three additional inputs available)
  • Two thermocouples: one for product, one for air (four additional inputs available)
  • Eight event relays for external controls
  • Optional Q-Link or Qualview software tools for ATE integration and other remote connections.
  • Optional QDaq - Qualmark Data Acquisition System

Q-Link

  • Monitor an internet connection
  • Control commands via TCP/IP protocol
  • User must be able to create programs that are capable of transmitting and receiving packets of information

QualView Software

  • Advanced LabView that enables Qualmark system to integrate with other test functions
  • Permits single computer control for both the Qualmark system and other automated test equipment
  • Licensed individually per chamber

OVTT Manager

  • Easy to us "point and click" windows interface, 
  • Designed specifically to use with the Qualmark benchtop system

Upgrades:

  • System software upgrades
  • OVS vibration control upgrade using Allen Bradley PLC hardware
  • Integrated temperature/vibration control using ESPEC hardware

Contact ESPEC North America

General requests sent from this page will be routed to the best party in our organization to help you. Please complete all fields to ensure a fast response.


Contacting ESPEC