Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSE-11-A

Image of TSE-11-A

0.4 Cubic Foot Small Thermal Shock

TSE-11-A Specifications
TSE-11-A Product Page
#1 out of ranked
0.4 cu. ft.
11 Liters
12.5" x 9.1" x 5.8"
320 x 230 x 150 mm
26" x 42" x 64"
680 x 1050 x 1630 mm
-65 to 200°C
-85 to 392°F
Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min. (worst-case on-product)
Load: 8 lb of IC chips
208V (±5%) 3ph 60Hz
Air-cooling Peak Heat-to-room
17,000 BTU/Hr.
60 dBA
±2

Note: specifications are for reference only. Please contact ESPEC for detailed information.