Updated Liquid to Liquid Thermal Shock
Tuesday, June 18 2019
TSB series now has USB and Ethernet.
The TSB liquid to liquid Thermal Shock models now have our latest touch-screen controller, which includes USB and Ethernet access. The series also features two updated models.
- TSB-22 basket specimen is 4.7” X 4.7” X 5.9” approximately 2.1 L
- TSB-52 basket specimen is 5.9” X 5.9” X 7.8”, approximately 4.5 L
The specimen transfer time, in these models, from hot to cold is 10 seconds, with a test performance of 15 cycles.
Liquid-to-liquid thermal shock testing is typically conducted to apply very strong, repetitive thermal stress to test pieces. It can model a product’s ability to withstand thermally-induced size changes, crack resistance, hermetic integrity, and changes in electrical properties.
The TSB brochure has three larger custom chambers available, if you need more information please contact us at .(JavaScript must be enabled to view this email address) or 616-896-6100
To learn more about the TSB series visit our liquid to liquid thermal shock page.