Global-N series welcomes two new sizes

Tuesday, December 26 2017

16 and 35 cubic foot models are now available with fast temperature cycling.

Over 50 different Global-N models allow you to choose the size and performance best suited for your test applications. The Global-N series require the least amount of floor space for this level of performance and temperature cycling rates from 5 to 20°C/min.

The Global-N now features 16 & 35 cubic foot models.

  • 16 cubic foot models are 29.5”/75cm wide, 6 inches wider than 12 cubic foot models.
  • 35 cubic foot models are 39”/1m deep, 8 inches deeper than 28 cubic foot models.

Learn more: Global-N Series on espec.com

Other Recent ESPEC News
  • ESPEC is taking the initiative to ensure the safety of employees and maintain a safe workspace Continue reading
  • How an 87 pound aluminum load affected the ramp rates and liquid nitrogen usage in a T3.0 system Continue reading
  • ESPEC is ramping up to full production after COVID-19 "Stay Home" order was lifted. Continue reading
  • Continue reading
  • Delay of all orders, except for essential infrastructure. Staff working from home. Continue reading