--}

Quick Ship

Available chambers will ship within two business days of order without options (select with
or without window). Canada and Mexico orders ship within one week. Pre-approved credit only.
Orders requiring options or credit approval will be shipped within two weeks.

Model Temperature Range Humidity Range Interior Volume Product series
BTX-475 -70 to 180°C
(-94 to 354°F)
10 to 95% RH 4 cu. ft. Temperature and Humidity Benchtops >
Criterion Temperature & Humidity Benchtop
BTZ-175E -70 to 180°C
(-94 to 354°F)
1.5 cu. ft. Temperature Only Benchtops >
Criterion Temperature Benchtop
EPL-2H -35 to 180°C
(-31 to 356°F)
10 to 98% RH 8 cu. ft. Reach-ins >
Platinous
EPL-3H -35 to 180°C
(-31 to 356°F)
10 to 98% RH 14 cu. ft. Reach-ins >
Platinous
EPL-4H -35 to 180°C
(-31 to 356°F)
10 to 98% RH 32 cu. ft. Reach-ins >
Platinous
EPX-2H -70 to 180°C
(-94 to 356°F)
10 to 98% RH 8 cu. ft. Reach-ins >
Platinous
EPX-4H -70 to 180°C
(-94 to 356°F)
10 to 98% RH 32 cu. ft. Reach-ins >
Platinous
TSE-12-A -65 to 200°C
(-85 to 392°F)
0.4 cu. ft. Thermal Shock >
TSE Small Thermal Shock

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC