--}

HAST - Highly Accelerated Stress Test Chambers

Designed for consistant, repeatable results


HAST (Highly Accelerated Stress Test) chambers reduce the time it takes to complete humidity testing for semiconductors. By elevating temperatures above 100°C and increasing the pressure, simulation of normal humidity tests can be made while maintaining the same failure mechanisms. Tests can be completed in days, not weeks. Our HAST systems have a modern design that's easier to use:

  • Automatic humidity filling
  • Automatic door lock
  • A more square workspace, allowing more product to be loaded
  • Convenient, hermetic power-pin system for bias testing

We now offer a hermetic port connection to allow special signal lines like coax or fiberoptics to be run into the chamber. You can use hermetic port plugs like those from Buffalo Conax with this port system.

Features

OPERATION FEATURES:

  • Unsaturated or saturated humidity control
  • Multi-mode M System (wet bulb/dry bulb) controls humidity, even during heat-up and cool-down. Fully conforms to EIA/JEDEC Test Method A110 & 102C.
  • Programmable controller with temperature, humidity, and count-down display. Stores up to 10 test profiles, with 30 steps per profile.
  • 12 Specimen power terminals, allows power-up of specimens (12 per workspace on "double" units)
  • Automatic fill of the humidity water at the start of a test (except TPC)

CABINET FEATURES:

  • Inner cylinder and door shield protect specimens from dew condensation
  • Interior is shaped more like a square for easier product loading (TPC model is cylindrical)
  • Two stainless steel shelves
  • Set of casters for easy movement of the chamber (except double-stacked models)
  • Push button door lock (except TPC)
  • Bottom of the unit allows storage space for peripheral equipment

SAFETY FEATURES:

  • Overheat & over-pressure protectors
  • Door lock safety mechanism to prevent opening of the door while the chamber is pressurized
  • Specimen power control terminal: shuts down the product power in the event of an alarm

HAST - Highly Accelerated Stress Test Model Comparison

Clear Filters

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Notes
EHS-211M 10" x 12.5" x 10" 0.64 cu. ft. 105 to 142°C Yes Pressure: 0.02 to 0.196 MPa gauge (0 to 28 psig)
EHS-221M 14" x 16.8" x 14" 1.62 cu. ft. 105 to 142°C Yes Pressure: 0.02 to 0.196 MPa gauge (0 to 28 psig)
EHS-211MD 10" x 12.5" x 10" 0.64 cu. ft. 105 to 142°C Yes Pressure: 0.02 to 0.196 MPa gauge (0 to 28 psig) . Two chambers in one unit.
EHS-221MD 14" x 16.8" x 14" 1.62 cu. ft. 105 to 142°C Yes Pressure: 0.02 to 0.196 MPa gauge (0 to 28 psig) . Two chambers in one unit.
EHS-411M 10" x 12.5" x 10" 0.64 cu. ft. 105 to 162°C Yes Pressure: 0.02 to 0.392 MPa gauge
EHS-411MD 10" x 12.5" x 10" 0.64 cu. ft. 105 to 162°C Yes Pressure: 0.02 to 0.392 MPa gauge (0 to 57psig). Two chambers in one unit.
EHS-431M 22" x 22" x 22" 4 cu. ft. 105 to 162°C Yes Pressure: 0.02 to 0.392 MPa gauge. Cylindrical workspace (Replaced model #: TPC-432ZM)
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models to North America are sent by the next business day.
Fields marked with * are required to ensure a fast response.
How can we help you?    
 

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC