--}

Altitude Chambers

Temperature testing at altitudes up to 100,000 feet.


ESPEC can provide custom-built chambers for simultaneous testing of temperature and low-pressure altitude conditions. Two common applications are:

  • Testing of avionics or other aerospace equipment to simulate actual conditions it might experience.
  • Simulation of high-altitude conditions like might be found in mountainous regions.

Applicable test methods (depending on chamber system specified)

  • Mil-Std 202G (conditions 105C, A/B/C/F)
  • Mil-Std 810G (condition 500.5)
  • IEC 60068-2-39
  • IEC 60068-2-40
  • RTCA/DO-160F
  • JIS W 0812

NOTE: Altitude chambers are custom systems, and differing requirements may significantly change the cost and utility requirements. Please let ESPEC know as much detail as possible about your anticipated testing specification/method, and we can provide you with a tailored system for your requirements.

Features

  • Temperature range from -70 to 170°C
  • Altitude range from ground to 100,000 feet
  • Optional humidity control when altitude system is off
  • Chamber interior size specified by customer
  • Automatic altitude control, integrated with temperature controller
      —No manual setting of altitude level!
  • Vacuum pump sized for climb/dive rate required by application
  • Viewing window and cable ports available

Altitude Model Comparison

Clear Filters

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Notes
EVX8-4WWL 24" x 24" x 24" 8 cu. ft. -65 to 150°C Yes Altitude range: Site to 100,000 feet, (humidity while altitude is off)
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models to North America are sent by the next business day.
Fields marked with * are required to ensure a fast response.
How can we help you?    
 

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC