Updated ESPEC products

Monday, June 01 2009

ESPEC has updated our Criterion benchtop, Platinous reach-ins, and Industrial Ovens.

Updated ESPEC oven models

  • The Criterion benchtop temperature chambers now feature the popular Watlow F4 controller. Easier to use than low-end controllers, the F4 also adds additional capabilities, including an Ethernet option.
  • The Platinous temperature/humidity chambers have had several internal upgrades to improve quality and performance. In addition, cost savings have enabled lower prices.
  • Our Industrial ovens have several updates, including a new controller. The new controller integrates functions of optional features, for more convenient operations, as well as expanded choices for computer connectivity.

Visit the product pages linked above for the latest information and to download a PDF brochure for these models.