Criterion Temperature Benchtop Chambers

Temperature chamber models designed to save lab space


1.5 cu. ft. Criterion temperature chamber

BTZ-133 with optional window


The Criterion temperature chamber series provides an economical and space-saving solution for a variety of temperature testing requirements. The chamber's interior size is 3.5 inches wider than traditional benchtops, yet the exterior is 20% narrower. The BTZ-133 chamber uses 115V power, meaning no special power hook-ups.

  • Lowest temperature: -20, -35, or -70°C (-4, -35, or -100°F)
  • Highest temperature: 180°C (354°F)
  • Chamber sizes: 1.5 or 4 cubic feet
  • Fully programmable with Watlow F4 controller

The extended temperature ranges of the Criterion series make testing at extreme conditions possible without buying a larger, stand alone chamber. Two chamber sizes are available, as well.

The programmer includes a temperature alarm as just one part of ESPEC's three-tiered over-temperature protection system. A thermal fuse and a user-set independent limit are also included. In addition, a specimen power terminal allows the user to safely operate powered equipment inside or with the chamber.

temperature chamber cut-away
The conditioning components are laid out in a vertical configuration to save bench space.
temperature cycling chart
The Criterion chambers respond quickly to setpoint changes. The BTZ-175 can save 30 minutes or more per cycle.

 

  Compare Benchtop Models Side-by-side comparison of up to three models.

Features

  • High performance and quiet operation (65 dBa)
  • Space-saving footprint, designed for flush installation to wall
  • Stainless steel exterior and durable thermoformed plastic door
  • Full thermal break around doorframe
  • One 50mm (2") diameter cable port on left, with flexible silicone plug
  • Three levels of overheat protection
  • Detachable eight-foot power cord with plug

WATLOW F4 PROGRAMMER/CONTROLLER

  • Popular PID controller for test chambers
  • Stores 40 different profiles (total 256 steps)
  • Step types include: ramp, soak, jump, auto-start, and end
  • RS-232C Modbus interface (free standard software)
Request a Quote

Literature Downloads

Related Products

Related Links

Available Options

Criterion Temperature Benchtop Model Comparison

Clear Filters

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
BTU-133 19.6" x 11" x 12" 1.5 cu. ft. -35 to 180°C No up to 2°C/min.
BTZ-133 19.6" x 11" x 12" 1.5 cu. ft. -70 to 180°C No up to 3.5°C/min.
BTZ-175 19.6" x 11" x 12" 1.5 cu. ft. -70 to 180°C No up to 5°C/min.
BTZ-175E 19.6" x 11" x 12" 1.5 cu. ft. -70 to 180°C No up to 5°C/min. 230V 50Hz export model
BTU-433 19.6" x 15" x 23.6" 4 cu. ft. -20 to 180°C No up to 1.5°C/min. Also available with humidity control
BTZ-475 19.6" x 15" x 23.6" 4 cu. ft. -70 to 180°C No up to 2.75°C/min. Also available with humidity control
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models to North America are sent within two to four hours. Fields marked with * are required.
How can we help you?