Choose up to three models and click the compare button to view their specs side-by-side
| Product/Family | Price Rank | Interior Volume | Interior Dimensions (W x D x H) |
Exterior Dimensions (W x D x H) |
Temperature Range | Test Performance Example | Power | Maximum Sound Level (3 feet/1 meter away) |
|
|
TSD-101-W TSD-101-W |
#9 out of 15 ranked | 3.5 cu. ft. 100 Liters |
28" x 16" x 13.5" 710 x 410 x 345 mm |
44" x 78" x 75" 1100 x 1970 x 1890 mm |
-77 to 205°C -105 to 400°F |
Test: Mil-Std 883 1010.7 Range: -65 to 150°C Recovery: 15 min.( worst-case on -product) Load: 22 lb of IC chips |
208V (±5%) 3ph 60Hz 75 Service Amps (62 FLA)A max | 65 dBA |
|
TSA-203EL-W TSA |
#11 out of 15 ranked | 7 cu. ft. 200 Liters |
25.5" x 26.4" x 18" 650 x 670 x 460 mm |
61" x 70" x 75" 1550 x 1770 x 1900 mm |
-65 to 200°C -85 to 392°F |
Test: Two Zone, upstream air Range: -40 to 125°C Recovery: 5 min. (upstream air) Load: 16 kg (plastic ICs + basket) |
208V (±5%) 3ph 60Hz 125 Service Amps (110 FLA)A max | 62 dBA |
|
Thermal Shock Chambers |
not ranked | cu. ft. Liters |
" x " x " x x mm |
" x " x " x x mm |
to °C to °F |
Test: Range: °C Recovery: Load: |
“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.