P-300 programmer/controller simulation
This video is a quick walk-thru of programming functionality. (YouTube link)
Go back to main demo after watching video.
Programming (Main) YouTube walk-thru
Start here to create, edit, or just view a program installed on the chamber. Up to 40 programs can be saved.
Programs may also be uploaded and downloaded via USB.
Start the YouTube video to see how the programming is done (less than four minutes).