Essential for monitoring the Unit Under Test (UUT), this economical unit can acquire, process and display up to six channels of vibration data in both time and frequency domains. The user interface offers intuitive menus for managing functions and data capture. User selection vibration averaging and one-click data capture can be saved as specified in user defined custom configurations. Package includes PCIe Daq card, signal conditioner, analyzer software and cable from card to signal conditioner.
May be installed on a Qualmark Standard User Interface PC Control System, or on a separate PC. Accelerometers are sold separately.