T2.5 High Temp Specifications
Qualmark HALT T2.5 High Temp
Interior Volume 24.8 cu. ft.
702.6 Liters
Interior Dimensions
(W x D x H)
35" x 35" x 35"
889 x 889 x 889 mm
Exterior Dimensions
(W x D x H)
46.8" x 61.6" x 82.1"
1188 x 1564 x 2085 mm
Temperature Range -100 to 250°C
-148 to 482°F
Average Change Rate
(lower with 50Hz power)
70-100°C/min
  
Repetitive Shock Vibration Acceleration: 5 - 75 gRMS (bare table)
Power 440V/480V 80A max
Maximum Sound Level
(1 meter away)
73 dBA at 50 gRMS dBA
Notes Table size: 30" x 30" (762 x 762mm);
8 actuators
PDF Info T2.5 High Temp Specification

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Qualmark Line Brochure

More detail about this model at its product family page: Qualmark HALT

T2.5 High Temp: Qualmark HALT Features

Qualmark Vibration Technology: 6DOF repetitive-shock table

  • Simultaneous excitation at multiple frequencies for testing complex assemblies
  • Patented pneumatic hammer/table design is lubrication-free and valveless
  • Quiet operation without external cooling requirements
  • The table is field-adjustable for resetting to original PSD levels, ensuring consistent performance. (Adjustment included in our preventative maintenance agreement.)

Cooling System

  • Vacuum Jacketed (VJ) liquid nitrogen (LN2) valves and manifold.
  • Proportional control and valve system for maximum LN2 efficiency and consistent temperature control, while reducing two-phase (gas/liquid) states that cause problems in traditional on/off solenoid-based control. (Proportional manifold optional on T1.5/2.0 models.)
  • VJ eliminates condensation, dripping water, OSHA safety concerns, and energy loss compared to other insulation methods.
  • Efficient, economical LN2 usage with either low-pressure Dewar tanks or higher pressure Permacyl and bulk tank systems.

Chamber Design

  • Stainless steel interior, painted exterior, with two full opening doors (one door on T1.5/2.0 models)
  • High-velocity airflow for improved product temperature change rates.
  • Two-position table for flexibility to test taller samples, improved ergonomics, and less LN2/electricity usage for smaller test items. (except T1.5/2.0)
  • Advanced chamber insulation combined with our low-noise hammers results in very quiet operation, even at maximum vibration levels.
  • Adjustable feet for leveling unit (stand options for T2.5/3.0 models)

Control System

  • Windows 10 system with Labview based operation and PLC-based controls
  • Programming, operation, and datalogging for vibration/thermal profiles.
  • One accelerometer for table control (three additional inputs available)
  • Two thermocouples: one for product, one for air (four additional inputs available)
  • Eight event relays for external controls
  • Optional Q-Link or Qualview software tools for ATE integration and other remote connections.
  • Optional integrated spectrum analyzers and data acquisition systems.

To begin your journey or master your results with HALT/HASS, discover our expert Solutions Group and how they can educate, train, optimize, and help you realize successful testing and ROI from your investment.  

More detail about this model at its product family page: Qualmark HALT

Photo of T2.5 High Temp
Photo of T2.5 High Temp

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on T2.5 High Temp

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC