QFusion 300 Specifications
Qualmark HASS QFusion 300
Interior Volume 3.4 cu. ft.
96.0 Liters
Interior Dimensions
(W x D x H)
27" x 19.2" x 11.3"
685 x 487 x 287 mm
Exterior Dimensions
(W x D x H)
81" x 38.4" x 102"
2057 x 975 x 2590 mm
Temperature Range -60 to 120°C
-76 to 248°F
Average Change Rate
(lower with 50Hz power)
60°C/min
  
Repetitive Shock Vibration Acceleration: 5 - 40 gRMS (bare table)
Power 480V 100A max
Maximum Sound Level
(1 meter away)
73 dBA at 30 gRMS dBA
Notes Table size: 23.6" x 15.6" (599 x 396mm); 12 actuators

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Q Fusion Flyer

More detail about this model at its product family page: Qualmark HASS

QFusion 300: Qualmark HASS Features

  • Six tables; workspace each: 27" x 19.2" x 11.3" (WxDxH)
  • Stainless steel interior construction
  • Painted exterior with two full opening doors
  • One viewing window per table
  • Access ports on back: two per table
  • Vacuum-jacketed manifold

Qualmark Control System:

  • Allen-Bradley PLC controller with PC/monitor
  • QF Manager Software
  • One accelerometer for table control
  • Three additional accelerometer input channels available
  • Two high temperature thermocouples with six foot cable: one for product, one for air
  • Four additional thermocouple input channels available
  • Eight user state relays (USR)
  • Status tower light

Qualmark Vibration Technology: 6DOF repetitive-shock table:

  • Six patented repetitive-shock, 6 DoF, vibration tables
  • Simultaneous excitation at multiple frequencies for testing complex assemblies
  • Per table: 12 threaded mounting holes

More detail about this model at its product family page: Qualmark HASS

Photo of Qualmark HASS
Photo of Qualmark HASS

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on QFusion 300

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC