EZOT60-WA Specifications
ZoneOne Stability EZOT60-WA
Interior Volume 56 cu. ft.
Liters
Interior Dimensions
(W x D x H)
55" x 27.8" x 63.5"
1400 x 710 x 1610 mm
Exterior Dimensions
(W x D x H)
67" x 40" x 91.5"
1720 x 2330 x 1020 mm
Temperature Range 10 to 65°C
50 to 150°F
Power 208/230V 1-phase (4 wire)
Temperature Fluctuation
(at control sensor)
±0.25 (20 to 40°C)
Humidity Fluctuation (at control sensor) ±2% (20 to 60°C)
Refrigeration - Type Single Stage
“Price Rank” #7 out of 126 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

ZoneOne Flyer

ZoneOne

More detail about this model at its product family page: ZoneOne Stability

EZOT60-WA: ZoneOne Stability Features

  • Performance meets ICH Q1A general case guidelines for pharmaceutical stability testing
  • Refrigeration configured for frost-free, continuous operation
  • Heated full-view window for easy viewing without condensation problems
  • Horizontal airflow for uniform sample exposure
  • Watlow EZ-ZONE PID controller
  • Includes three adjustable solid shelves with lips to protect against spills
  • Designed for flush installation on all sides; casters are standard
  • One year parts and labor warranty with factory-trained technicians
  • IQ OQ PQ certification services available

More detail about this model at its product family page: ZoneOne Stability

Photo of EZOT60-WA
Photo of EZOT60-WA

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EZOT60-WA

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Denver/Qualmark: +1 303-254-8800
Support request form