EVZ34-12WWL | Products | ESPEC North America

Read: ESPEC now back to full operations

EVZ34-12WWL Specifications
Altitude EVZ34-12WWL
Interior Volume 34 cu. ft.
Liters
Interior Dimensions
(W x D x H)
39" x 39" x 39"
990 x 990 x 990 mm
Exterior Dimensions
(W x D x H)
82" x 132" x 98"
2082 x 3352 x 2489 mm
Temperature Range -60 to 150°C
-76 to 302°F
Power 460V 3Ø 60Hz 100AA max
Water-cooling Peak Demand
(ask for details)
11 GPM GPM
Refrigeration - Rec/Scroll Single-Stage, 12-hp Scroll

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Company Profile

More detail about this model at its product family page: Altitude

EVZ34-12WWL: Altitude Features

  • Temperature range from -70 to 170°C
  • Altitude range from ground to 100,000 feet
  • Optional humidity control when altitude system is off
  • Chamber interior size specified by customer
  • Automatic altitude control, integrated with temperature controller (no manual setting of altitude)
  • Vacuum pump sized for climb/dive rate required by your application
  • Viewing window and cable ports available

More detail about this model at its product family page: Altitude

Photo of Altitude
Photo of Altitude

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EVZ34-12WWL

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Support request form