EQGNZ27-15NW2.5 Specifications
Non-Nitrogen HALT EQGNZ27-15NW2.5
Interior Volume 27 cu. ft.
765 Liters
Interior Dimensions
(W x D x H)
39.4" x 45" x 26"
1000 x 1143 x 663 mm
Exterior Dimensions
(W x D x H)
50.7" x 134.3" x 79.3"
1288 x 3411 x 2014 mm
Temperature Range -70 to 180°C
-94 to 356°F
Average Change Rate
(lower with 50Hz power)
15°C/min
  
Repetitive Shock Vibration Acceleration: 5 - 75 gRMS (bare table)
Power 460V 100A max
Water-cooling Peak Demand
(ask for details)
33 GPM w/ water at 30°C
Refrigeration - Type Cascade
Refrigeration System 15-hp
Refrigeration - Rec/Scroll Discus
Notes Table size: 30" x 30" (762 x 762mm); 8 actuators

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Non-Nitrogen EQ HALT Brochure

More detail about this model at its product family page: Non-Nitrogen HALT

EQGNZ27-15NW2.5: Non-Nitrogen HALT Features

xLF2 Vibration Table Features:

  • Patented repetitive-shock, 6 DoF, vibration table
  • Simultaneous excitation at multiple frequencies for testing complex assemblies
  • PSD Management for easy maintenance

ESPEC’s P-300 Programmer/Controller:

  • User-friendly touch-screen operation with 6.5" active-matrix color display (web demo)
  • Three different constant mode settings can be saved for single-setting operation
  • Store 40 programs, with up to 99 steps each (upload/download via USB)
  • Adjustable trend-graph display with data download via USB
  • Two time signal relays for automated on/off control of test devices/samples
  • Pattern Manager Lite PC software for program editing and datalog viewing/exporting, to support USB functionality
  • Product temperature control for improved temperature cycling rates and performance
  • ESPEC Web Controller included for effective access to temperature and vibration data

Chamber Design Features:

  • Stainless steel interior construction with rounded corners
  • Stainless steel exterior with console on the front door
  • Unique thermal break doorframe limits risk of exterior frosting
  • Standard window with thin-film heaters and LED lighting
  • One 4" diameter cable port centered in the left hand wall with two flexible plugs
  • Casters with adjustable feet for leveling unit

Operational Features:

  • Three levels of overheat protection ensure safety, including an independent, user-set over/under limit
  • Specimen relay for interlocking external devices to chamber power for safety
  • Excellent serviceability through hinged doors and removable panels
  • Main power circuit breaker with lockout feature
  • ETL listed electrical panel conforming to UL 508A (optional CE mark for Europe)
  • Dry air purge to reduce moisture inside the chamber
  • Emergency stop switch

Refrigeration Features:

  • High performance, reliable Copeland Scroll compressors (models without 'L' suffix are Discus type)
  • New WRTC control method improves temperature ramping and increases energy efficiency
  • Electronic expansion valve modulates refrigeration according to cooling demand

More detail about this model at its product family page: Non-Nitrogen HALT

Photo of Non-Nitrogen HALT
Photo of Non-Nitrogen HALT

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EQGNZ27-15NW2.5

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC