BTX-475 Rental Specifications
BTX-475 Rental
Interior Volume 4 cu. ft.
110 Liters
Interior Dimensions
(W x D x H)
19.6" x 15" x 23.6"
500 x 380 x 600 mm
Exterior Dimensions
(W x D x H)
29" x 34" x 46"
740 x 850 x 1150 mm
Temperature Range -70 to 180°C
-94 to 354°F
Humidity Range
(see chart for detail)
10% - 95% RH
Average Change Rate
(50Hz power lower)
2.75°C/min heating
2.5°C/min cooling
 (empty)
Power 208/230V 1ph 12A max
Temperature Fluctuation
(at control sensor)
±0.5
Humidity Fluctuation (at control sensor) ±5
“Price Rank” #12 out of ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page:

More detail about this model at its product family page:

Photo of BTX-475 Rental
Photo of BTX-475 Rental

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on BTX-475 Rental

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Denver/Qualmark: +1 303-254-8800
Support request form