BTX-475 Specifications
Rental Criterion Benchtop BTX-475
Interior Volume 4 cu. ft.
110 Liters
Interior Dimensions
(W x D x H)
19.6" x 15" x 23.6"
500 x 380 x 600 mm
Exterior Dimensions
(W x D x H)
30.25" x 33.5" x 46"
770 x 850 x 1170 mm
Temperature Range -70 to 180°C
-94 to 354°F
Humidity Range
(see chart for detail)
10% - 95% RH
Average Change Rate
(lower with 50Hz power)
2.75°C/min heating
2.5°C/min cooling
 (empty)
Power 208/230V 1ph 60Hz 20A
Temperature Fluctuation
(at control sensor)
±0.5
Humidity Fluctuation (at control sensor) ±5
“Price Rank” #16 out of 21 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

Quick Ship
This model is currently in inventory for quick shipment. (see all Quick Ship)

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Company Profile

Criterion Benchtop Brochure

More detail about this model at its product family page: Rental

BTX-475: Rental Features

  • Rental periods of 1-12 months (longer if needed),1 month minimum, requires security deposit. 
  • Discounted ongoing rate after the first month. 
  • Rental period of longer than twelve months will include a preventative maintenance visit by an authorized technician which also includes an instrument calibration. 
  • ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
  • Rental available only in the continental USA
  • See website product pages for model details. Contact us for pricing and current availability.

BTX-475: Criterion Benchtop Features

  • High performance and quiet operation (65 dBa)
  • Space-saving footprint, designed for flush installation to wall
  • Stainless steel exterior
  • Full thermal break around doorframe
  • One 50mm (2”) diameter cable port on left, with flexible silicone plug
  • Three levels of overheat protection, plus overcool protection
  • Easy lift-off service panels, electrical access on left
  • Detachable eight-foot power cord with plug
  • Humidity models include direct water supply connection for continuous operation (supply tank optional)
  • ETL listed electrical panel conforming to UL 508A

Touch-screen programmer/controller with Ethernet

  • Watlow F4T with touch-screen and Ethernet port standard
  • Save 40 profiles with up to 50 steps each (ramp, soak, jump, auto-start, end)
  • One event relay for external device control, plus specimen power interlock relay for safety
  • ESPEC exclusive options include: Web Controller for full remote access; Chamber Connect software for basic data logging and monitoring. USB and RS-485 ports available, as well.

More detail about this model at its product family page: Rental Criterion Benchtop

Photo of BTX-475
Photo of BTX-475

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on BTX-475

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC