These models are used extensively in heat treatment/drying or burn-in of semiconductor wafers, liquid crystals, disks and other components and devices requiring clean air conditions. These units can also be prepared for installation in clean-room environments. Class 100 cleanliness is achieved by employing a HEPA filter and a back-to-front laminar circulation system. The high-performance models (with MS suffix) provides stable performance even during heat-up or cooling.

Features for Class 100 Clean Ovens
  • Heat-resistant HEPA filter
  • Clean meter indicates when filter needs replacement
  • Compact vertical design
  • Stainless steel interior
  • Exclusive ESPEC controller with large LED display
    • Two-step programmability with functions for automatic start, stop, ramp, and repeat
    • Visual and audible alarm with diagnostic fault code
  • Two-step programmability with functions for automatic start, stop, ramp, and repeat
  • Specimen power supply control terminal—turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Two shelves included standard, rated for 40 lbs. or more

This photo shows the three sizes of clean ovens ESPEC offers.

Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Notes
PVC-212 23" x 23" x 21" 7.6 cu. ft. 85 to 200°C Class 100 Clean Interior
PVC-232 23" x 23" x 44.4" 15.3 cu. ft. 85 to 200°C Class 100 Clean Interior
PVC-332 31.4" x 30" x 44.4" 27.1 cu. ft. 85 to 200°C Class 100 Clean Interior
PVHC-212 23" x 23" x 21" 7.6 cu. ft. 85 to 350°C Class 100 Clean Interior
PVHC-232 23" x 23" x 44.4" 15.3 cu. ft. 85 to 350°C Class 100 Clean Interior
PVHC-332 31.4" x 30" x 44.4" 27.1 cu. ft. 85 to 350°C Class 100 Clean Interior
PVHC-232MS 23" x 21" x 44.4" 27.1 cu. ft. 85 to 300°C High-performance Class 100 Clean Interior
PVHC-332MS 31.4" x 27.5" x 44.4" 27.1 cu. ft. 85 to 300°C High-performance Class 100 Clean Interior

      Click model number for details, including metric & english units.

Get quick pricing on Class 100 Clean Ovens

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Denver/Qualmark: +1 303-254-8800
Support request form