Choose up to three models and click the compare button to view their specs side-by-side
| Product/Family | Price Rank | Interior Volume | Interior Dimensions (W x D x H) |
Exterior Dimensions (W x D x H) |
Temperature Range | Humidity Range | Power | Maximum Sound Level (3 feet/1 meter away) |
|
|
BTZ-133 Criterion Benchtop |
#3 out of 21 ranked | 1.5 cu. ft. 42 Liters |
19.6" x 11" x 12" 500 x 280 x 300 mm |
30.25" x 33.5" x 34" 770 x 850 x 865 mm |
-70 to 180°C -94 to 354°F |
No humidity control | 115V (NEMA 5-20 plug) 20 Service AmpsA max | 65 dBA |
|
Benchtop Test Chambers |
not ranked | cu. ft. Liters |
" x " x " x x mm |
" x " x " x x mm |
to °C to °F |
No humidity control | |||
|
Benchtop Test Chambers |
not ranked | cu. ft. Liters |
" x " x " x x mm |
" x " x " x x mm |
to °C to °F |
No humidity control |
“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.