Choose up to three models and click the compare button to view their specs side-by-side

  Product/Family “Price Rank” Interior Volume Interior Dimensions
(W x D x H)
Exterior Dimensions
(W x D x H)
Temperature Range Humidity Range Power Maximum Sound Level
(3 feet/1 meter away)
Image of EGNZ12-6NAL EGNZ12-6NAL
Global-N Temperature Cycling
#54 out of 126 ranked 12 cu. ft.
380 Liters
23.6" x 29.2" x 33.5"
600 x 740 x 850 mm
35" x 83" x 84"
889 x 2106 x 2129 mm
-70 to 180°C
-94 to 350°F
No humidity control 460V, 40A or 380/415V, 45A 72 dBA
Image of EGNX28-12NWL EGNX28-12NWL
Global-N Temperature Cycling
#100 out of 126 ranked 28 cu. ft.
800 Liters
39.4" x 31.5" x 39.4"
1000 x 800 x 1000 mm
51" x 85" x 76"
1290 x 2159 x 1920 mm
-70 to 180°C
-94 to 350°F
10% - 95% RH 460V, 70A or 380/415V, 80A 75 dBA
Image of Global-N Temperature Cycling EGNX35-15NW
Global-N Temperature Cycling
not ranked 35 cu. ft.
1000 Liters
39.4" x 39.4" x 39.4"
1000 x 1000 x 1000 mm
51" x 129" x 79.5"
1290 x 3274 x 2014 mm
-70 to 180°C
-94 to 350°F
10% - 95% RH 460V, 100A or 380V/415V, 100A 75 dBA

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.