Choose up to three models and click the compare button to view their specs side-by-side

  Product/Family “Price Rank” Interior Volume Interior Dimensions
(W x D x H)
Exterior Dimensions
(W x D x H)
Temperature Range Humidity Range Power Maximum Sound Level
(3 feet/1 meter away)
Image of Global-N Temperature Cycling EGNZ4-5NWL
Global-N Temperature Cycling
not ranked 4 cu. ft.
114 Liters
19.6" x 15" x 23.6"
498 x 127 x 599 mm
30" x 82.6" x 69.6"
762 x 2098 x 1768 mm
-65 to 180°C
-85 to 356°F
No humidity control 460V 3ph 60Hz 40A max 65 dBA
Image of Global-N Temperature Cycling EGNZ4-5NWL
Global-N Temperature Cycling
not ranked 4 cu. ft.
114 Liters
19.6" x 15" x 23.6"
498 x 127 x 599 mm
30" x 82.6" x 69.6"
762 x 2098 x 1768 mm
-65 to 180°C
-85 to 356°F
No humidity control 460V 3ph 60Hz 40A max 65 dBA
Image of Global-N Temperature Cycling EGNZ4-5NWL
Global-N Temperature Cycling
not ranked 4 cu. ft.
114 Liters
19.6" x 15" x 23.6"
498 x 127 x 599 mm
30" x 82.6" x 69.6"
762 x 2098 x 1768 mm
-65 to 180°C
-85 to 356°F
No humidity control 460V 3ph 60Hz 40A max 65 dBA

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.