Webinar: Extreme Conditions and Reliability: Using HALT and HASS on Down Hole Oil Field Assemblies
Webinar Topics include:
Unique challenges faced by down hole tool designers:
- Extreme vibration environment
- Extreme thermal environment
- Extreme expense of downtime
- Low volume production increases risk of variability
HALT and HASS are ideal for addressing these needs in the shortest amount of time. ESPEC sees more and more HALT/HASS interest and need from down hole suppliers yearly.
Key points that will be addressed in this webinar include:
When spec is 180°C, a 200°C chamber isn’t enough
Why a Repetitive Shock vibration system is ideal for testing Down Hole tools.
Dealing with potting and other physical protective elements
- Finding a HALT/HASS system to meet your extreme temperature needs
- Unique characteristics of a high shock environment
- How to fixture a down hole tool for HALT and HASS vibration
Challenges of fixturing a cylindrical product
Maximizing vibration response to find failures in highly ruggedized assemblies
> Success stories
> Contact us for access to the full webinar