EWSX282 Solar Panel Large Walk-in Chambers

Solid walk-in chamber designed for testing up to 20+ PV modules

EWSX282 Solar Panel Large Walk-in Chambers

ESPEC’s solid construction walk-ins are desirable for testing large loads of PV modules or panels at 85°C/85% as well as humidity-freeze and temperature cycling tests. Hermetically welded seams and stainless-steel interior ensure integrity under extreme conditions required by IEC.

The models come in different performance versions, depending on your application. More powerful performance allows you to complete the temperature-cycling test faster, or with a maximum number of modules. There also is a ‘damp-heat’ only model that saves you capital-cost and energy.

Easy-to-use Programmer

Click for info on Web Controller

In addition, the P-300 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand. The P-300 can be managed remotely via our new Ethernet/LAN-based Web Controller, serial port, or GP-IB/LabView.

Solid Walk-in Overview



This video is an overview of the features and benefits of the Solid Walk-in series.

Features

  • Large interior volume
  • Fits panels up to 2.2m tall (for standard 282 cu. ft. model)
  • Touch-screen controller
  • Viewing window
  • Optional module rack with rollers

Resources

EWSX282 Solar Panel Large Walk-in Chambers Model Comparison

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
EWSX282-12NWL 72" x 72" x 94" 282 cu. ft. -65 to 150°C Yes up to .73°C/min.
EWSX282-15NW 72" x 72" x 94" 282 cu. ft. -65 to 150°C Yes up to .73°C/min.
EWSX282-22NW 72" x 72" x 94" 282 cu. ft. -65 to 150°C Yes up to 1.67°C/min.
EWSX282-30NW 72" x 72" x 94" 282 cu. ft. -65 to 150°C Yes up to 1.67°C/min.
EWSL282-2NA 72" x 72" x 94" 282 cu. ft. 15 to 150°C Yes Used for 85°C / 85% Damp Heat Test
Click model number for details, including metric & english units.

Get quick pricing on EWSX282 Solar Panel Large Walk-in Chambers Chamber Models

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC