ENX48 Solar Panel Reach-in

Extended-height Platinum-series chamber for testing solar panels up to 1.2m tall

ENX48 Solar Panel Reach-in

Your first choice for a medium-size test chamber for PV module testing is ESPEC's ENX48.

These models provide a variety of performance capabilities to meet maximum or minimum change rates in IEC or UL test standards. Incorporated are the features of our smaller Platinum and Global-N lines. The refrigeration systems of these models utilize modern, high performance scroll compressors that allow a small footprint while allowing unparalleled service access.

The models come in different performance versions, depending on your planned use. More powerful performance allows you to complete the temperature-cycling test (10.11) faster, or with a maximum number of modules. There also is a 'damp-heat' (10.13) only model that saves you capital-cost and energy by having only minimal refrigeration.

Click for info on Web ControllerEasy-to-use Programmer

In addition, the P-300 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand. The P-300 can be managed remotely via our new Ethernet/LAN-based Web Controller, serial port, or GP-IB/LabView.

Features

  • Performance to meet IEC 61215, 61646, UL-1703 and similar test requirements
    • 10.11 Temperature cycling
    • 10.12 Humidity freeze
    • 10.13 Damp heat
  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Optional module rack with rollers

Resources

ENX48 Solar Panel Reach-in Model Comparison

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
ENX48-6NWL 44" x 36" x 53" 48 cu. ft. -70 to 180°C Yes up to 3.9°C/min.
ENX48-12NWL 44" x 36" x 53" 48 cu. ft. -70 to 180°C Yes up to 6.3°C/min.
ENX48-15NW 44" x 36" x 53" 48 cu. ft. -70 to 180°C Yes up to 13.8°C/min.
Click model number for details, including metric & english units.

Get quick pricing on ENX48 Solar Panel Reach-in Chamber Models

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC