Web Controller

Available for new or existing chambers with SCP-220 programmer.


ESPEC introduces the Web Controller, an embedded server/software solution that allows monitoring and programming your chamber via any PC on your network.

See the brochure
Try the live demo now!

ESPEC’s SCP-220 programmer/controller has been favored by test chamber operators for its reliability and ease of use. Now the same ease of operation is available remotely via a web browser.

Independent of the controller itself, the Web Controller adds additional capabilities for datalogging, programming, and new features such as alarm notification via email.

Innovative access:
The Web Controller leapfrogs competitive remote access solutions by hosting the software remotely, at the chamber. No local software to install, just a web browser and access to the LAN is required. No need for a USB thumb-drive either, as all data files can be downloaded and uploaded from the web browser.

Because there are only seven screens, all operational functions are easy to find and use. (One-time and infrequently-accessed settings still use the SCP-220 front panel.)  The gray side-bar on all pages shows the current status of the chamber for easy monitoring.

Advanced Programming:

Users of the SCP-220 will appreciate the expanded functionality for programming. When editing a program, all steps can be seen and changed on the same screen, without having to flip back and forth.

For added convenience, programs may be downloaded from the chamber for back-up/storage, or uploading to another chamber.

Built-in datalogging:Built-in datalogging
Because the Web Controller is running with the chamber, a dedicated PC for datalogging isn’t required. The monitor page features a robust trend-graph display of the chamber operation. Test data can be downloaded for analysis and graphing in Excel.

Retrofit available:
The Web Controller can be added to existing chambers with the SCP-220 touch-screen programmer. Please contact our Customer Support department for a quotation.

RSS 2.0Latest News