ESPEC developed the TSD-101-W with an large interior of 28"x16", while strictly limiting the overall size of the system. The footprint is reduced by 40%, as well as lowering power demand by 60% compared to conventional units.

The TSD-101-W has been upgraded to our latest touch-screen controller, which includes a 7" screen and Ethernet access. Uploading/downloading of programs and data can be accomplished over your network.

The TSD includes a unique feature called Specimen Temperature Trigger (STT). This STT function actively monitors the temperature of the product and only advances the program to the next step once the product has reached the desired temperature. The STT dynamically reduces the overall testing time by adjusting the soak period according to how much product is being tested.

Features for TSD-101-W Chambers Chambers
  • A flexible cabling tube (for monitoring or powering samples) that comes out the side, rather than a moving pipe that sticks out the top.
  • A cool-down mode allows the operator to safely remove the samples quickly after a test is completed.
  • An option for a window makes checking on the samples easier.

Site requirements:

  • Main Power: North American standard 208V (alternate international power: 200V, 220V, 380V, or 415V)
  • Cooling water supply
  • Quiet operation with sound levels below 65dB

Available options:

  • Paperless recorder with color display and CompactFlash storage
  • Strip chart recorder
  • Computer interface (IEEE-488 or RS-232)
  • Viewing window
  • Additional STT thermocouple inputs
  • Additional flexible cable tube

Get A Fast, Free Price Quote

Photo of TSD-101-W
Medium-sized Thermal Shock - Larger capacity, small footprint

Product Suggestions
  • Looking for controlled/linear ramping? Try the
Thermal Shock Chambers
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Notes
TSD-101-W 28" x 16" x 13.5" 3.5 cu. ft. -77 to 205°C Test example: -65 to 150°C in 15 min.( worst-case on -product) with 22 lb of IC chips Quick Ship

      Click model number for details, including metric & english units.

Product Suggestions
  • Looking for controlled/linear ramping? Try the
Thermal Shock Chambers Series

Get quick pricing on TSD-101-W Chambers Chambers

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC