--}

Global-N Temperature Cycling Chambers

Fast Temperature Cycling: 5, 10, 15 or even 20°C/min.


Global-N’s 43 different models allows you to choose the size and performance best suited for your test applications. Temperature cycling rates from 5 to 20°C/min. are possible. Two different ultimate low temperatures are available: -40°C or -70°C. The Global-N series require the least amount of floorspace for this level of performance.

  • Three interior volumes: 380, 470, and 800 liters (12, 16 and 28 cubic feet)
    • NEW: 470 liter (16 cubic foot) models are 6 inches wider than 380 liter models
  • Temperature cycling as fast as 20°C per minute
  • Reliable Scroll compressors on most models
  • Humidity testing capability also available
  • Casters, shelf, and cable port are standard
  • CE-mark or ETL-listed electrical panel conforming to UL 508A

These chambers feature the classic ESPEC look of stainless steel with a new, modern style. The control console is on the door, making the footprint of the unit even more compact. A simple, but secure, door latch is easier than ever to use.

In addition, the P-300 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand. The P-300 can be managed remotely via our new Ethernet/LAN-based Web Controller, serial port, or GP-IB. USB access for saving programs and data is standard.

  Compare Reach-in Models Side-by-side comparison of up to three models.

Features

  • P-300 touch-screen programmer with USB port
  • High performance, reliable Copeland Scroll compressors*
  • Lower sound levels, even for air-cooled models (click on model numbers to see specs)
  • One 4" (100mm) diameter cable port with flexible silicone plug
  • Heavy-duty casters with adjustable feet for leveling unit
  • Refrigeration gauges and hinged service panels for easy maintenance
  • Non-metallic thermal break around the doorframe for thermal integrity
  • Dew tray on the door to catch drips when opened
  • Adjustable stainless steel shelf with heavy-duty support rails, supports 100 lbs.

* Models without 'L' suffix have Copeland Discus compressors

Global-N Temperature Cycling Model Comparison

Clear Filters

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
EGNZ16-7.5NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 15.5°C/min.
EGNL12-4NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -40 to 180°C Yes up to 10°C/min. Quiet built-in air-cooled condenser
EGNL12-4NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -40 to 180°C Yes up to 10°C/min.
EGNL12-6NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -40 to 180°C Yes up to 15°C/min. Quiet built-in air-cooled condenser
EGNL12-6NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -40 to 180°C Yes up to 15°C/min.
EGNL28-4NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -40 to 180°C Yes up to 5°C/min. Quiet built-in air-cooled condenser
EGNL28-4NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -40 to 180°C Yes up to 5°C/min.
EGNL28-6NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -40 to 180°C Yes up to 10°C/min. Quiet built-in air-cooled condenser
EGNL28-6NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -40 to 180°C Yes up to 10°C/min.
EGNL28-7.5NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -40 to 180°C Yes up to 15°C/min.
EGNL28-12NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -40 to 180°C Yes up to 20°C/min.
EGNX12-4NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 5.6°C/min. Quiet built-in air-cooled condenser
EGNX12-4NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 5.6°C/min.
EGNX12-6NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 11°C/min. Quiet built-in air-cooled condenser
EGNX12-6NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 11°C/min.
EGNX12-7.5NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 15.5°C/min.
EGNX28-4NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 3.1°C/min. Quiet built-in air-cooled condenser
EGNX28-4NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 3.1°C/min.
EGNX28-6NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 5.5°C/min. Quiet built-in air-cooled condenser
EGNX28-6NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 5.5°C/min.
EGNZ12-4NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 5.6°C/min. Quiet built-in air-cooled condenser
EGNZ12-4NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 5.6°C/min.
EGNZ12-6NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 11°C/min. Quiet built-in air-cooled condenser
EGNZ12-6NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 11°C/min.
EGNZ12-7.5NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 15.5°C/min.
EGNZ28-4NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 3.1°C/min. Quiet built-in air-cooled condenser
EGNZ28-4NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 3.1°C/min.
EGNZ28-6NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 5.5°C/min. Quiet built-in air-cooled condenser
EGNZ28-6NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 5.5°C/min.
EGNX16-4NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 6°C/min. Quiet built-in air-cooled condenser
EGNX16-6NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 15°C/min. Quiet built-in air-cooled condenser
EGNX16-4NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 6°C/min.
EGNX16-6NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 15°C/min.
EGNX16-7.5NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 15°C/min.
EGNZ16-4NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 6°C/min. Quiet built-in air-cooled condenser
EGNZ16-6NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 15°C/min. Quiet built-in air-cooled condenser
EGNZ16-4NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 6°C/min.
EGNZ16-6NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 15°C/min.
EGNX28-12NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 13.5°C/min.
EGNX28-15NW 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 20°C/min.
EGNZ28-12NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 13.5°C/min.
EGNZ28-15NW 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 20°C/min.
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models to North America are sent by the next business day.
Fields marked with * are required to ensure a fast response.
How can we help you?    
 

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC