--}

Rental Chambers

New rental service from ESPEC



ESPEC now rents our most popular chambers for short-term use, when purchasing a chamber isn’t practical, or the need is urgent.

Benchtops

0.8 or 2.2 cu. ft. Benchtop temperature & humidity chambers with built-in water tank for easy installation. Included options: window and NIST calibration certificate.

Temperature range: -40 to 150°C
Humidity range: 30% to 95%RH

Reach-ins

8 or 14 cu. ft. Platinous temperature & humidity chambers with easy touch-screen operation. Included options: window, chart recorder, second shelf, water filter, and NIST calibration certificate.

Temperature range: -70 to 180°C
Humidity range: 10% to 98%RH

Features

  • Rental periods of 3-12 months
  • Discounted rates, the longer the rental
  • Rental period of longer than six months will include a preventative maintenance visit by our technician
  • ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
  • Rental available only in the continental USA
  • See website product pages for model details. Contact ESPEC for pricing and current availability.

Rental Model Comparison

Clear Filters

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
EPX-2H rental 19.7" x 23.6" x 29.5" 8 cu. ft. -70 to 150°C Yes up to 6°C/min.

Rental Ready

BTL-433 Rental 19.6" x 15" x 23.6" 4 cu. ft. -20 to 180°C Yes up to 1.5°C/min.
BTX-475 Rental 19.6" x 15" x 23.6" 4 cu. ft. -70 to 180°C Yes up to 2.75°C/min.

Rental Ready

Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models to North America are sent by the next business day.
Fields marked with * are required to ensure a fast response.
How can we help you?    
 

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC