--}

Resources

Battery Test Methods and Specifications

Published standards by UL, IEC, and SAE specify environmental tests like: short circuit while hot, heat resistance, temperature cycling, and thermal abuse. Because failure of these tests can produce hazardous results, the test chambers will require proper safety features and considerations.

Test standards for secondary lithium ion battery cells or modules:

Industrial OvensUL 1642 - Standard for Lithium Batteries
  • Short circuit test at  60°C; heating test: 5°C/m to 150°C— Industrial Ovens
  • Temp cycling: 70 to 20 to -40 °C (30 min. transitions)— Benchtop or Platinous
BenchtopUL 2054 - Household and Commercial Batteries
  • Mold stress relief test at 70°C; heating test: 5°C/m to 150°C— Industrial Ovens
  • Temp cycling: 70 to 20 to -40 °C (30 min. transitions)— Global-N

Platinous

IEC 62133 - Safety requirements for portable sealed secondary cells
  • Short circuit test at 55°C; mold stress relief test at 70°C; thermal abuse: ramp at 5°C/m to 130°C— Industrial Ovens
  • Temp cycling: 75 to 20 to -20°C (30 min. transitions)— Benchtop or Platinous
Global-NSAE J2464 - Electric and Hybrid Electric Vehicle Rechargeable Energy Storage System (RESS)
Thermal ShockIEC 61960 - Secondary lithium cells and batteries for portable applications
IEC 62660-2 - Secondary lithium-ion cells for the propulsion of electric road vehicles - Part 2: Reliability and abuse testing
UN/DOT 38.3 - UN Manual of Tests and Criteria 4th Revised Edition Lithium Battery Testing Requirements
  • Temp cycling: 75 to -40 °C (30 min. transitions)— Global-N

Contact Us

Contact us for more information on any of the battery test methods.

  Download our Battery Testing Brochure

RSS 2.0Latest News

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC