--}

Battery

ESPEC testing chambers meet all battery reliability and safety standards


Battery Testing ChambersBecause battery failure is a real risk (and sometimes a desired outcome), environmental chambers need safety systems to protect from harmful explosions and ensure operator safety. Based on your testing needs and safety requirements, ESPEC can help with the following options to create a complete testing system. Common test standards for secondary lithium ion battery cells or modules: • UL 1642 - Standard for Lithium Batteries • UL 2054 - Household and Commercial Batteries • IEC 62133 - Safety requirements for portable sealed secondary cells • IEC 62660-2 - Secondary lithium-ion cells for the propulsion of electric road vehicles - Part 2: Reliability and abuse testing • SAE J2464 - Electric and Hybrid Electric Vehicle Rechargeable Energy Storage System (RESS) For more information on the test specifications see the table in the brochure or on our FAQ page: Battery Test Methods and Specifications.

  Download our Battery Testing Brochure

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC