NEW: Web Controller for remote access

Friday, November 20 2009

Upgrade your new or existing ESPEC SCP-220 controller with Ethernet/LAN access. Check out the new Web Controller, try the live demo, and request a quote!

ESPEC introduces the Web Controller, an embedded server/software solution that allows monitoring and programming your chamber via any PC on your network. Independent of the controller itself, the Web Controller adds additional capabilities for datalogging, programming, and new features such as alarm notification via email.

Get details on the new Web Controller page, which links to a the live demo, where you can actually use a Web Controller connected to an SCP-220 over the internet.