The widest selection of environmental test chambers in North America

Benchtops

temperature chamber

Twenty benchtop testing chambers

Learn More...

Reach-ins

Platinous Test Chamber

Five chamber series

  • Steady-state temperature or cycling up to 20°C/min.
  • Humidity control models
  • Sizes from 8 to 114 cubic feet

Learn More...

Thermal Shock

Thermal Shock Chambers

Nineteen different thermal shock chambers, including air-to-air and liquid-to-liquid

Learn More...

Walk Ins

Panelized Walk-in Chamber

Standard and custom walk-in environmental test chambers. Solid or Panelized.

Learn More...

Industrial Ovens

High Temperature Ovens

Precision industrial ovens for high-temperature testing, heat treatment or drying. Over 60,000 units sold.

Learn More...

ESPEC North America has sold and manufactured environmental test chambers in the United States since 1983. The ESPEC Group also includes manufacturing in Japan and China, as well as sales & service around the world. Both our U.S. and Japanese manufacturing operations are ISO-9001 registered.

ESPEC environmental test chambers create temperature & humidity extremes in chambers from benchtop to drive-in. Standardization allows ESPEC to concentrate on quality construction and innovative designs. Many of the environmental test chambers built include optional features or customization to exactly fit the customer's application.

RSS 2.0Latest News